Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
87342N-32-32H52XY2
NIPPLE,2P/32,C61/32,CS,45D
87342N-32-32H52XY2
Catalog item:
87342N-32-32H52XY2
Where to buy
Export PDF
Tools
Add to comparison
87342N-32-32H52XY2
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
WINNER BY DANFOSS
Winner by Danfoss
Catalog Item
87342N-32-32H52XY2