Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.122 | |
| A dimension MM | 206.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87342N-32-32ZHZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.822 | |
| Drop dimension MM | 46.28 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | NONE | None |
| Hose cut off factor IN | 5.263 | |
| Hose cut off factor MM | 133.700 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.6610 | |
| Inside diameter MM | 42.1890 | |
| Product height in | 1.822 | |
| Product height mm | 46.279 | |
| Product length in | 8.122 | |
| Product length mm | 206.300 | |
| Product width in | 3.717 | |
| Product width mm | 94.400 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
