Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.535 | |
| A dimension MM | 191.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87343-24-20Z | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 35 | |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.338 | |
| Hose cut off factor MM | 110.200 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.944 | |
| Inside diameter MM | 24.000 | |
| Product height in | 3.440 | |
| Product height mm | 87.376 | |
| Product length in | 8.720 | |
| Product length mm | 221.488 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.370 | |
| Product width mm | 60.198 |
