Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.602 | |
| A dimension MM | 218.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87343-24-24XZ | |
| Compatible hose ID IN | 1.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.539 | |
| Drop dimension MM | 39.09 | |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.870 | |
| Hose cut off factor MM | 123.698 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.480 | |
| Product height in | 1.539 | |
| Product height mm | 39.091 | |
| Product length in | 8.602 | |
| Product length mm | 218.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.374 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
