LISK CORE TUBE D15-2102
873455
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | CORE TUBE | Core tube |
| Product length in | | 3.475 |
| Product length mm | | 88.260 |
| Product width in | | 0.905 |
| Product width mm | | 22.990 |