Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.519 | |
| A dimension MM | 140.200 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87362-12-12XZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.594 | |
| Drop dimension MM | 40.49 | |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.720 | |
| Hose cut off factor MM | 94.488 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.594 | |
| Product height mm | 40.488 | |
| Product length in | 5.520 | |
| Product length mm | 140.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
