Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.456 | |
| A dimension MM | 164.000 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87362-16-16Z | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.673 | |
| Drop dimension MM | 42.50 | |
| End size 1 | -16 | -16 |
| End size 2 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.251 | |
| Hose cut off factor MM | 108.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 20.000 | |
| Product height in | 3.177 | |
| Product height mm | 80.701 | |
| Product length in | 7.323 | |
| Product length mm | 185.999 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.748 | |
| Product width mm | 44.399 |
