Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.519 | |
| A dimension MM | 191.000 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87362N-20-20RZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 49 | |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.082 | |
| Hose cut off factor MM | 129.100 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.600 | |
| Product height in | 3.690 | |
| Product height mm | 93.726 | |
| Product length in | 7.520 | |
| Product length mm | 191.008 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 |
