Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.724 | |
| A dimension MM | 221.600 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87362N-24-24XZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.251 | |
| Drop dimension MM | 57.17 | |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 6.007 | |
| Hose cut off factor MM | 152.600 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 31.979 | |
| Product height in | 2.251 | |
| Product height mm | 57.175 | |
| Product length in | 8.724 | |
| Product length mm | 221.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.374 | |
| Product width mm | 60.300 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
