Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.120 | |
| A dimension MM | 257.100 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87362N-32-32XZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.696 | |
| Drop dimension MM | 68.48 | |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 7.263 | |
| Hose cut off factor MM | 184.500 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.673 | |
| Inside diameter MM | 42.494 | |
| Product height in | 2.696 | |
| Product height mm | 68.478 | |
| Product length in | 10.122 | |
| Product length mm | 257.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 71.399 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
