Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Product height in | 2.371 | |
| Product height mm | 60.223 | |
| Product length in | 2.559 | |
| Product length mm | 64.999 | |
| Product width in | 1.386 | |
| Product width mm | 35.204 | |
| Voltage type | DC | DC |
![Vickers by Danfoss Coils 873706 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318016%2FID463022860997-0101_preview.jpg&w=1920&q=75)