873760
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
873760
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Product Height | 1.15 in | |
| Product Length/Depth | 1.95 in | |
| Product Type | Spare Part | |
| Product Volume | 2.243 in³ | |
| Product Weight | .022 lb | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Trade Name | None |