SOLENOID DGV-2 (DJ)
873767
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.371 |
| Product height mm | | 60.223 |
| Product length in | | 2.559 |
| Product length mm | | 64.999 |
| Product width in | | 1.386 |
| Product width mm | | 35.204 |