Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.543 | |
| A dimension MM | 90.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87391-12-10Z | |
| Compatible hose ID IN | 0.620 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.066 | |
| Drop dimension MM | 52.50 | |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.204 | |
| Hose cut off factor MM | 56.000 | |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 2.480 | |
| Product height mm | 63.000 | |
| Product length in | 4.293 | |
| Product length mm | 109.050 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
