Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.122 | |
| A dimension MM | 104.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87391-12-12H100Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.937 | |
| Drop dimension MM | 100.00 | |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.606 | |
| Hose cut off factor MM | 66.200 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 4.449 | |
| Product height mm | 113.000 | |
| Product length in | 4.872 | |
| Product length mm | 123.751 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 |
