Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.889 | |
| A dimension MM | 175.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87391-20-24H100ZN | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.937 | |
| Drop dimension MM | 100.00 | |
| End connection torque | 52-66 LB-FT(70-90 NM) | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 4.212 | |
| Hose cut off factor MM | 106.985 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.2590 | |
| Inside diameter MM | 31.9790 | |
| Product height in | 3.937 | |
| Product height mm | 100.000 | |
| Product length in | 6.889 | |
| Product length mm | 174.981 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
