87391-32-20RZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
87391-32-20RZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Compatible hose ID | 31.75 mm | |
| Compatible hoses | FC686, FC687, GH663, GH793, GH781, EC110, EC210 | |
| Construction style | Crimp | |
| Drop dimension | 80.5 | |
| End gender 2 | Male | |
| End Size 1 | 2 IN | |
| End Size 2 | 1 1/4 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Platted | |
| Hose cut-off factor | 93 mm | |
| Hose dash size | -20 | |
| Inside diameter | 27 mm | |
| Item type | Nipple Assembly | |
| Product Height | 100 mm | |
| Product Length/Depth | 182.7 mm | |
| Product material | Carbon steel | |
| Product Volume | 1.304 dm³ | |
| Product Width | 71.4 mm | |
| Thread sealant | No | |
| Working pressure | 207 bar |