Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.021 | |
| A dimension MM | 203.750 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87391-32-32RSV | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4 | |
| Drop dimension MM | 114 | |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Hose cut off factor IN | 5.187 | |
| Hose cut off factor MM | 131.750 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.692 | |
| Inside diameter MM | 43.000 | |
| Product height in | 5.630 | |
| Product height mm | 142.999 | |
| Product length in | 9.409 | |
| Product length mm | 239.001 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.811 | |
| Product width mm | 71.399 |
