Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87391-40-40FAZ | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.606 | |
| Drop dimension MM | 116.99 | |
| End connection torque | 79-92 LB-FT(107-125 NM) | 79-92 lb-ft(107-125 Nm) |
| End size 1 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.850 | |
| Hose cut off factor MM | 97.790 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.106 | |
| Inside diameter MM | 53.492 | |
| Product height in | 4.606 | |
| Product height mm | 116.992 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
