Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.086 | |
| A dimension MM | 180.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87391-48-40FASV | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6 | |
| Drop dimension MM | 140 | |
| End size 1 | -48 | -48 |
| End size 2 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 3.858 | |
| Hose cut off factor MM | 98.000 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.125 | |
| Inside diameter MM | 54.000 | |
| Product height in | 6.978 | |
| Product height mm | 177.251 | |
| Product length in | 6.240 | |
| Product length mm | 158.501 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 4.000 | |
| Product width mm | 101.600 |
