Winner by Danfoss
87391Y-16-16H150Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
87391Y-16-16H150Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 1 in | |
| Construction style | Crimp | |
| Drop dimension | 5.9 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hose cut-off factor | 3.01 in | |
| Hose dash size | -16 | |
| Inside diameter | 1.06 in | |
| Item type | Fitting Assembly | |
| Product Height | 6.49 in | |
| Product Length/Depth | 5.7 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 67.697 in³ | |
| Product Width | 1.83 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1-Piece |