Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.582 | |
| A dimension MM | 218.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87393-24-24SR | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4 | |
| Drop dimension MM | 94 | |
| End size 1 | -24 | -24 |
| End size 2 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 4.850 | |
| Hose cut off factor MM | 123.200 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.500 | |
| Product height in | 4.661 | |
| Product height mm | 118.400 | |
| Product length in | 8.583 | |
| Product length mm | 218.001 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Thread sealant | NO | No |
