Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.320 | |
| A dimension MM | 33.528 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 874024-24-304 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.250 | |
| End connection hex size MM | 57.150 | |
| End connection torque | 158-167 LB-FT(216-227 NM) | 158-167 lb-ft(216-227 Nm) |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Inside diameter IN | 1.790 | |
| Inside diameter MM | 45.466 | |
| Product height in | 2.250 | |
| Product height mm | 57.150 | |
| Product length in | 1.320 | |
| Product length mm | 33.528 | |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |