Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
874412
F/L SOL D12-2081-2
874412
Where to buy
Export PDF
Tools
Add to comparison
874412
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.980
Product height mm
50.292
Product length in
2.550
Product length mm
64.770
Product width in
1.380
Product width mm
35.052