Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
876045
VLV. PLT. PVH 131 LHQIC-690032
876045
Where to buy
Export PDF
Tools
Add to comparison
876045
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
5.470
Product height mm
138.938
Product length in
0.342
Product length mm
8.687
Product width in
5.470
Product width mm
138.938