O-RING
8761-016
Tools8761-016 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Inside diameter IN | 0.6140 |
| Item type | O-Ring |
| Outside diameter IN | 0.6320 |
| Product height in | 0.632 |
| Product height mm | 16.053 |
| Product length in | 0.009 |
| Product length mm | 0.229 |
| Product width in | 0.632 |
| Product width mm | 16.053 |
| Thickness IN | 9.0000 |