O RING
8761-017
Tools8761-017 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Inside diameter IN | 0.676 |
| Item type | O-Ring |
| Outside diameter IN | 0.6940 |
| Product height in | 0.694 |
| Product height mm | 17.628 |
| Product length in | 0.009 |
| Product length mm | 0.229 |
| Product width in | 0.694 |
| Product width mm | 17.628 |
| Thickness IN | 0.0090 |