
Danfoss
8761-034
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
8761-034
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 75 |
| Feature | Available in a variety of sizes |
| Product Height | 2.254 in |
| Product Length/Depth | .07 in |
| Product material | Nitrile |
| Product Type | Spare Part |
| Product Volume | .356 in³ |
| Product Width | 2.254 in |
| Sub-brand | None |
| Trade Name | None |