Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
8761-115
O-RING BUNA N 70-FLSTK
8761-115
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
8761-115
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.880
Product height mm
22.352
Product length in
0.103
Product length mm
2.616
Product width in
0.880
Product width mm
22.352