Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
8761-147
O-RING 6,63cm
8761-147
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
8761-147
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.719
Product height mm
69.063
Product length in
0.022
Product length mm
0.559
Product width in
2.719
Product width mm
69.063