O-RING
8761-231
Tools8761-231 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Inside diameter IN | 2.609 |
| Item type | O-Ring |
| Outside diameter IN | 2.649 |
| Product height in | 2.649 |
| Product height mm | 67.285 |
| Product length in | 0.020 |
| Product length mm | 0.508 |
| Product width in | 2.649 |
| Product width mm | 67.285 |
| Thickness IN | 0.020 |