Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 2.984 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 3.032 | |
| Product height in | 3.032 | |
| Product height mm | 77.013 | |
| Product length in | 0.024 | |
| Product length mm | 0.610 | |
| Product width in | 3.032 | |
| Product width mm | 77.013 | |
| Thickness IN | 0.024 |