Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.803 | |
| A dimension MM | 122.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87612-20-16SV | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.598 | |
| Hose cut off factor MM | 65.989 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product height in | 2.215 | |
| Product height mm | 56.261 | |
| Product length in | 4.803 | |
| Product length mm | 121.996 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.215 | |
| Product width mm | 56.261 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
