Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.393 | |
| A dimension MM | 137.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87612B-24-20XZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.874 | |
| Hose cut off factor MM | 73.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.996 | |
| Inside diameter MM | 25.298 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 5.393 | |
| Product length mm | 136.982 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |