Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.137 | |
| A dimension MM | 130.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87612N-20-20SV | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.700 | |
| Hose cut off factor MM | 68.580 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.578 | |
| Product height in | 2.125 | |
| Product height mm | 53.975 | |
| Product length in | 5.137 | |
| Product length mm | 130.480 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width mm | 53.975 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
