Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
87612N-24-20R15Y1
fittting-nipple
87612N-24-20R15Y1
Catalog item:
87612N-24-20R15Y1
Where to buy
Export PDF
Tools
Add to comparison
87612N-24-20R15Y1
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
WINNER BY DANFOSS
Winner by Danfoss
Catalog Item
87612N-24-20R15Y1