Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.787 | |
| A dimension MM | 147.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87612N-24-24SR | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 3.070 | |
| Hose cut off factor MM | 77.978 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 31.979 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 5.787 | |
| Product length mm | 146.990 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 2.500 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
