Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.311 | |
| A dimension MM | 185.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87612N-32-32R15Y1 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Hose cut off factor IN | 3.767 | |
| Hose cut off factor MM | 95.682 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.650 | |
| Inside diameter MM | 41.910 | |
| Product height in | 3.125 | |
| Product height mm | 79.375 | |
| Product length in | 7.311 | |
| Product length mm | 185.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 79.375 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
