Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.377 | |
| A dimension MM | 162.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87612N-32-32ZHZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 42-50 LB-FT(57-68 NM) | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | NONE | None |
| Hose cut off factor IN | 3.519 | |
| Hose cut off factor MM | 89.400 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.6610 | |
| Inside diameter MM | 42.1890 | |
| Product height in | 3.125 | |
| Product height mm | 79.375 | |
| Product length in | 6.378 | |
| Product length mm | 162.000 | |
| Product width mm | 79.400 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
