Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.322 | |
| A dimension MM | 186.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87613-32-24SV | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End size 2 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 3.590 | |
| Hose cut off factor MM | 91.200 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.500 | |
| Product height in | 3.126 | |
| Product height mm | 79.400 | |
| Product length in | 7.323 | |
| Product length mm | 185.999 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 3.126 | |
| Product width mm | 79.400 |
