Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.775 | |
| A dimension MM | 197.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87613-40-32Z | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.799 | |
| Hose cut off factor MM | 96.495 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.6140 | |
| Inside diameter MM | 40.9960 | |
| Product height in | 4.240 | |
| Product height mm | 107.696 | |
| Product length in | 7.776 | |
| Product length mm | 197.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 4.240 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
