Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.060 | |
| A dimension MM | 204.724 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87613-40-40ORXZ | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.372 | |
| Hose cut off factor MM | 85.649 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.110 | |
| Inside diameter MM | 53.594 | |
| Product height in | 4.251 | |
| Product height mm | 107.975 | |
| Product length in | 8.063 | |
| Product length mm | 204.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 107.975 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
