HOTA SHAFT, DRIVE NO. 13
876175
Tools876175 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 13.762 |
| Product length mm | 349.555 |
| Product material | Carbon steel |
| Product width in | 1.728 |
| Product width mm | 43.891 |