Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | 1.730 | |
| Product height mm | 43.942 | |
| Product length in | 14.894 | |
| Product length mm | 378.308 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.728 | |
| Product width mm | 43.891 |