Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.433 | |
| A dimension MM | 239.600 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87633-24-24XZN | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.173 | |
| Drop dimension MM | 29.79 | |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 5.700 | |
| Hose cut off factor MM | 144.780 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.480 | |
| Product height in | 1.173 | |
| Product height mm | 29.794 | |
| Product length in | 9.433 | |
| Product length mm | 239.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 63.500 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
