Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.259 | |
| A dimension MM | 235.200 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87633N-24-24Z | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.181 | |
| Drop dimension MM | 30.00 | |
| End connection torque | 117-134 LB-FT(159-182 NM) | 117-134 lb-ft(159-182 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.704 | |
| Hose cut off factor MM | 144.900 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.2000 | |
| Inside diameter MM | 30.4800 | |
| Product height in | 1.181 | |
| Product height mm | 29.997 | |
| Product length in | 9.250 | |
| Product length mm | 234.950 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
