
Winner by Danfoss
87641-24-24Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
87641-24-24Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. |
| Brand | Winner by Danfoss |
| Compatible hose ID | 1.5 in |
| Construction style | Crimp |
| Drop dimension | 1.929 |
| End gender 2 | Male |
| End Size 1 | 1 1/2 IN |
| End Size 2 | 1 1/2 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Cr3+Zinc |
| Hose cut-off factor | 4.716 in |
| Hose dash size | -24 |
| Inside diameter | 1.26 in |
| Item type | Nipple Assembly |
| Product Height | 5.314 in |
| Product Length/Depth | 9.893 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 131.429 in³ |
| Product Weight | 2.52 lb |
| Product Width | 2.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 2-Piece |