Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.834 | |
| A dimension MM | 97.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87642-08-08ZN | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.944 | |
| Drop dimension MM | 23.98 | |
| End connection torque | 24-26 LB-FT(33-35 NM) | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.358 | |
| Hose cut off factor MM | 59.900 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3740 | |
| Inside diameter MM | 9.5000 | |
| Product height in | 0.944 | |
| Product height mm | 23.978 | |
| Product length in | 3.834 | |
| Product length mm | 97.384 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 31.699 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
