Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.462 | |
| A dimension MM | 113.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87642-12-10XZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.110 | |
| Drop dimension MM | 28.19 | |
| End size 1 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.893 | |
| Hose cut off factor MM | 73.482 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 1.110 | |
| Product height mm | 28.194 | |
| Product length in | 4.468 | |
| Product length mm | 113.487 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 41.275 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
