Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.990 | |
| A dimension MM | 126.746 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87642-12-12XZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.251 | |
| Drop dimension MM | 31.77 | |
| End size 1 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.195 | |
| Hose cut off factor MM | 81.153 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 2.007 | |
| Inside diameter MM | 50.978 | |
| Product height in | 1.251 | |
| Product height mm | 31.775 | |
| Product length in | 4.995 | |
| Product length mm | 126.870 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 41.275 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
